??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
136913
Description
TB-SCEZ-100-SHCR
Weight
1.48 lbs
A
1.34 Inch
B
3.06 Inch
C
1.39 Inch
D
2.00 Inch
J
2.75 Inch
L
1.32 Inch
M
1.44 Inch
N
0.45 Inch
R
3/8-16
S
0.78 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.